Publish your products
Regency® City Series™ New York View 50 Gas Fireplace

Regency® City Series™ New York View 50 Gas Fireplace

Large Linear Modern Gas Fireplace

The Regency City Series New York View 50” large gas fireplace is the perfect size for any room. The New York 50” gas fireplace includes all the innovations of the City Series in an all new size. Directly in between the medium 40” and Large 60” City Series models, the 50” is able to deliver the stunning beauty of Regency City Series to more homes.

Featuring a clean, uninterrupted glass viewing area for a stunning flame picture and an impactful statement in any room. Experience design freedom by finishing with any material direct to the edge of the firebox and versatile installation options.

CV50 Designer Gas Fireplace Key Features:

  • Clean uninterrupted view of the fire
  • Invisible glass safety barrier
  • Reflective enamel or glass panels to accentuate the flame picture (optional)
  • Place a TV right above the fire
  • Standard interior lights to accentuate the fire
  • Use any finishing material right to the edge of the fireplace, even wood!
Technical specification
  • Unique ref.new-york-view-50-gas-fireplace
  • Product familyFireplaces
  • Product groupSingle-Sided Gas Fireplace
  • TypeObject (single object)
  • Date of publishing2024-05-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Fireplaces
  • IFC classificationSpace Heater
  • UNSPSC nameSpace heaters
  • UNSPSC code40101819
  • Uniclass 2015 CodeTE_70_10_20_80
  • Uniclass 2015 DescriptionSpace heaters
  • CSI MasterFormat 2014 Code10 30 00
  • CSI MasterFormat 2014 TitleFireplaces and Stoves
  • OmniClass Number23-19 17 15
  • OmniClass TitleGas Fireplace
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States