Publish your products
Regency® Atmosphere GS33E Gas Stove
Regency® Atmosphere GS33E Gas Stove
Regency® Atmosphere GS33E Gas Stove
Regency® Atmosphere GS33E Gas Stove
Regency® Atmosphere GS33E Gas Stove
Regency® Atmosphere GS33E Gas Stove

    Regency® Atmosphere GS33E Gas Stove

    Contemporary Gas Stove

    Regency Atmosphere GS33E gives a sleek and contemporary heating solution to any home with the simplicity of electronic ignition. There is no bad spot to sit when warming up in front of this high-heat unit with 3-sided viewing and stunning infusion burner technology.

    GS33E Freestanding Gas Stove Key Features:

    • Infusion Burner Technology with realistic wrapping flames
    • Invisimesh safety screen for a clear view of the fire
    • Multiple base, log set and interior options available
    • High-Heat output for even the coldest climates
    • Three-Sided viewing for great flame picture at any angle
    • Electronic Ignition System
    • Proflame 2 Remote Control
    • Variable Speed Blower
    • Ember Bed Lighting
    • Natural Gas or Propane
    Specification
    • Energy SpecificationsNGLP
      Maximum BTUs/hrinfo38,00036,000
      Turn Down BTU26,00029,000
      Efficiency67.77%65.92%
      EnerGuide Rating58.58%57.58%
      Unit DimensionsIN
      Width (front)28 1/4 in.
      Height33 7/8 in.
      Depth18 1/2 in.
    Technical specification
    • Unique ref.regency-atmosphere-gs33e-gas-stove
    • Product familyFireplaces
    • Product groupGas Stoves
    • TypeObject (single object)
    • Date of publishing2026-04-29
    • Edition number1
    Related
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodePr_70_60_36_74
    • Uniclass 2015 DescriptionRoom heaters
    • CSI MasterFormat 2014 Code10 35 13
    • CSI MasterFormat 2014 TitleHeating Stoves
    • OmniClass Number23-33 15 13
    • OmniClass TitleHeating Stoves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States