Publish your products
Regency® City Series™ San Francisco Bay 40 Gas Fireplace
Regency® City Series™ San Francisco Bay 40 Gas Fireplace
Regency® City Series™ San Francisco Bay 40 Gas Fireplace
Regency® City Series™ San Francisco Bay 40 Gas Fireplace

    Regency® City Series™ San Francisco Bay 40 Gas Fireplace

    3-Sided Modern Gas Fireplace

    Regency City Series San Francisco Bay three sided bay fireplace creates a focal point that shows off the fire from multiple angles in the room.

    CB40E Designer Gas Fireplace Key Features:

    • Clean uninterrupted view of the fire
    • Invisible glass safety barrier
    • Reflective enamel or glass panels to accentuate the flame picture (optional)
    • Place a TV right above the fire
    • Standard interior lights to accentuate the fire
    • Use any finishing material right to the edge of the fireplace, even wood!
    • Natural Gas or Propane
    • Available as Direct Vent or Power Vent
    Specification
    • Energy SpecificationsNGLP
      Maximum BTUs/hr28,50028,500
      Turn Down BTU15,50015,500
      Efficiency60.02%60.68%
      EnerGuide Rating55.59%53.12%
      General Specifications
      Product SizeMedium
      View Area1110 sq.in.
      Room SizeMedium
      Vent TypeDirect Vent
      Vent Size (Air Intake)6-5/8"
      Vent Size (Exhaust)4"
      Viewing Dimensions
      Width (front)47 in.
      Height15 1/16 in.
    Technical specification
    • Unique ref.san-francisco-bay-40-gas-fireplace
    • Product familyFireplaces
    • Product groupBay Gas Fireplace
    • TypeObject (single object)
    • Date of publishing2023-11-03
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • UNSPSC nameSpace heaters
    • UNSPSC code40101819
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace
    • CSI UniFormat II CodeD3020
    • CSI UniFormat II TitleHeat Generating Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States