Publish your products
Seattle See-Through 50 (CST50E)
Seattle See-Through 50 (CST50E)

    Seattle See-Through 50 (CST50E)

    Medium See-Through Gas Fireplace

    The Seattle See-Through 50” model is a stunning addition to our extremely popular City Series Lineup. Enjoy unmatched City Views from two rooms with our first see-through City Series designer gas fireplace. Featuring all the exceptional features of our entire City Series lineup, you can enjoy a frameless view of the fire (now from two sides!), finish direct to the edge of the fireplace with any material and hang TV's or artwork without worry with Regency's patented Cool Wall System.

    CST50E Designer Gas Fireplace Key Features:

    Explore what City Series Modern Fireplaces have to offer.

    • Double Sided for dual room enjoyment
    • Clean uninterrupted view of the fire
    • Invisible glass safety barrier
    • Reflective enamel or glass panels to accentuate the flame picture (optional)
    • Place a TV right above the fire
    • Standard interior lights to accentuate the fire
    • Use any finishing material right to the edge of the fireplace, even wood!
    Specification
    • Energy SpecificationsNGLP
      Maximum BTUs/hrThe maximum constant heat output of the appliance when operated at its highest settings.

      " data-original-title="Maximum BTUs/hrx">info
      35,00033,000
      Turn Down BTU19,00017,000
      Efficiency62.39%64.30%
      EnerGuide Rating57.49%60.55%


      General Specifications
      Product SizeLarge
      Room SizeLarge
      Vent TypeDirect Vent


      Unit DimensionsInches
      Width (front)50 in.
      Height18 in.
      Depth15 in.
    Technical specification
    • Unique ref.Seattle-See-Through-50-CST50E
    • Product familyFireplaces
    • Product groupTraditional Gas Fireplaces
    • TypeObject (single object)
    • Date of publishing2025-05-06
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Fireplaces
    • IFC classificationSpace Heater
    • Uniclass 2015 CodeTE_70_10_20_80
    • Uniclass 2015 DescriptionSpace heaters
    • CSI MasterFormat 2014 Code10 30 00
    • CSI MasterFormat 2014 TitleFireplaces and Stoves
    • OmniClass Number23-19 17 15
    • OmniClass TitleGas Fireplace

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit