Publish your products
RAUVISIO crystal pure - glass laminate
RAUVISIO crystal pure - glass laminate
RAUVISIO crystal pure - glass laminate
RAUVISIO crystal pure - glass laminate
RAUVISIO crystal pure - glass laminate
RAUVISIO crystal pure - glass laminate
RAUVISIO crystal pure - glass laminate

    RAUVISIO crystal pure - glass laminate

    RAUVISIO crystal

    The elegant alternative to real glass. RAUVISIO crystal offers the same visual brilliance and beauty, balanced with exceptional performance and practicality. Where this innovative material really shines is in how easy it is to work with, requiring no specialist tools. Thanks to its antibacterial coating, RAUVISIO crystal meets the highest hygiene requirements.

    Numerous different versions, additional functions and attractive trend collections complete the programme and expand the range of design options.

    Technical specification
    • Unique ref.RAUVISIO-crystal-RehauUK
    • Product familyREHAU Furniture Boards
    • Product groupRAUVISIO
    • TypeObject (single object)
    • Date of publishing2026-04-28
    • Edition number1
    • Height (mm)2800
    • Width (mm)1300
    • Depth (mm)19
    Related
    • Material mainAcrylic
    • Material secondaryMDF board
    • Manufactured inGermany
    • Weight Net (Kg)58
    Classification
    • BIMobject CategoryKitchen - Kitchen Cabinets
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_35
    • Uniclass 2015 DescriptionCovering and finishing products
    • OmniClass Number23-13 19 11 11
    • OmniClass TitleThin Sheets

    Region availability

    Europe
    Bosnia and Herzegovina
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit