Publish your products
D275, 50 Hz, Industrial Diesel Generator
Archived

D275, 50 Hz, Industrial Diesel Generator

Benefits & features

Rehlko premium quality

  • Rehlko provides one source responsibility for the generating set and accessories
  • The generator set, its components and a wide range of options have been fully developed, prototype tested, factory built, and production-tested
  • The generator sets are designed in accordance to ISO8528-5 performance class G3 and accepts rated load in one step

Rehlko premium performances

Engines

  • Low fuel consumption thanks to a high technology common rail injection engine
  • A smaller footprint thanks to a high power density
  • Low temperature starting capability
  • Long maintenance interval

Alternator

  • Provide industry leading motor starting capability
  • Excitation system to permit sustained overcurrent > 300% In, during 10 sec
  • Built with a class H insulation and IP23

Cooling

  • A flexible solution using an electrical driven radiator fan
  • High temperature and altitude product capacity available

Control Panel

  • The Rehlko wide controller range provide the reliability and performances you expect from your equipment. You can program, manage and diagnose it easily and in an efficient way

Rehlko worldwide support

  • A standard three-year or 1000-hour limited warranty for standby applications.
  • A standard two-year or 8700-hour limited warranty for prime power applications.
  • A worldwide product support 
Technical specification
  • Unique ref.KPS-50-D275
  • Product familyElectrical Generators, Single Units
  • Product groupDiesel Generator Sets
  • TypeObject (single object)
  • Date of publishing2021-01-12
  • Edition number1
  • Height (mm)1670
  • Width (mm)1300
  • Depth (mm)2900
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inFrance
  • Manufactured inFrance
  • Weight Net (Kg)2310
Classification
  • BIMobject CategoryConstruction - Power Generation & Light
  • IFC classificationElectric Generator
  • UNSPSC nameDiesel generators
  • UNSPSC code26111601
  • Uniclass 2015 CodePr_60_70_65_34
  • Uniclass 2015 DescriptionGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
  • OmniClass Number23-35 11 15 11
  • OmniClass TitleDiesel Generator Sets