Publish your products
300RZXD, 60 Hz, Natural Gas, Industrial Gaseous Generator
Archived

300RZXD, 60 Hz, Natural Gas, Industrial Gaseous Generator

300RZXD, 60 Hz, Natural Gas, Industrial Gaseous Generator

  • Standby Range (kW/kVA) 300/375
  • Fuel Type Natural Gas
  • Frequency 60 Hz
  • Speed 1800 RPM
  • Alternator Type Brushless, Rare-Earth, Permanent-Magnet
  • Engine Manufacturer Doosan
  • Emissions Non-Certified


    STANDARD FEATURES

    • KOHLER Co. provides one-source responsibility for the generating systems and accessories
    • The generator set and its components are prototype-tested, factory-built, and production-tested
    • The 60 Hz generator set offers a UL 2200 listing.
    • CSA Approval available
    • The generator set accepts rated load in one step
    • The 60 Hz generator set meets NFPA 110, Level 1, when equipped with the necessary accessories and installed per NFPA standards

    OTHER FEATURES

    • Kohler designed controllers for one-source system integration and remote communication
    • 181 mph wind load rating on sound aluminum enclosure

    ALTERNATOR FEATURES

    • Kohler's unique Fast-Response (TM) permanent magnet excitation system delivers excellent voltage response and short circuit capability
    • NEMA MG1, IEEE, and ANSI standards compliance for temperature rise and motor starting
    • Sustained short-circuit current of up to 300% of the rated current for up to 10 seconds and enables down stream circuit breakers to trip without collapsing the alternator field
    • Self-ventilated and drip-proof construction

    Technical specification
    • Unique ref.kps-60-300RZXD-ng
    • Product familyElectrical Generators, Single Units
    • Product groupGaseous Generator Sets
    • TypeObject (single object)
    • Date of publishing2020-09-04
    • Edition number1
    • Height (inches)97
    • Width (inches)86.2
    • Depth (inches)161.4
    Related
    • Material mainSteel
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)10495
    Classification
    • BIMobject CategoryElectronics - Other
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.16
    • CSI MasterFormat 2014 TitleGas-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 13
    • OmniClass TitleGas Generator Sets
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit