Publish your products
230REOZJE, Industrial Diesel Generator
230REOZJE, Industrial Diesel Generator

    230REOZJE, Industrial Diesel Generator

    Model Number 230REOZJE, 60 Hz

    Standard Features

    • Rehlko provides one-source responsibility for the generating systems and accessories
    • The generator set and its components are prototype-tested, factory-built, and production-tested
    • The 60 Hz generator set offers a UL 2200 listing
    • The 60 Hz generator set meets NFPA 110, Level 1, when equipped with the necessary accessories and installed per NFPA standards
    • A one-year limited warranty covers all systems and components. Two-, five-, and ten-year extended warranties are also available
    • The generator set complies with Environmental Protection Agency (EPA) emergency stationary emissions requirements

    Other Features

    • Rehlko designed controllers for guaranteed system integration and remote communication
    • The low coolant level shutdown prevents overheating (standard on radiator models only)
    • Integral vibration isolation eliminates the need for under-unit vibration spring isolators
    • Durable weather and sound enclosures available
    • Various sizes of UL 142 listed subbase fuel tanks available
    • Multiple circuit breaker configurations available

    Alternator Features

    • Rehlko's unique Fast-Response(TM) permanent magnet excitation system delivers excellent voltage response and short circuit capability
    • NEMA MG1, IEEE, and ANSI standards compliance for temperature rise and motor starting
    • Sustained short-circuit current of up to 300% of the rated current for up to 10 seconds and enables down stream circuit breakers to trip without collapsing the alternator field
    • Self-ventilated and drip-proof construction
    • Vacuum-impregnated windings with fungus-resistant epoxy varnish for dependability and long life
    • Superior voltage waveform from a two-thirds pitch stator and skewed rotor
    Technical specification
    • Unique ref.rps-230REOZJE
    • Product familyElectrical Generators, Single Units
    • Product groupDiesel Generator Sets
    • TypeObject (single object)
    • Date of publishing2019-10-11
    • Edition number1
    • Height (inches)74.4
    • Width (inches)51.2
    • Depth (inches)118.1
    Related
    • Material mainSteel
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)5400
    Classification
    • BIMobject CategoryConstruction - Power Generation & Light
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States