Publish your products
KC Series, Automatic Transfer Switches

KC Series, Automatic Transfer Switches

Model Number - KCP, KCS, KCC
Features:

  • UL 1008 listed at 480 VAC file #E58962 (automatic), #E86894 (nonautomatic)
  • CSA certification available at 600 VAC
  • IBC seismic certification available
  • Available in 2, 3, or 4 pole configurations
  • Electrically operated, mechanically held mechanism
  • High withstand and close-on ratings
  • Design suitable for emergency and standby applications on all classes of load, 100% tungsten rated through 400 amps
  • Silver alloy main contacts
  • Gold-flashed engine start contacts rated 2 amps @ 30 VDC/250 VAC
  • Front-accessible contacts for easy inspection
  • Front-replaceable main and arcing contacts (800--4000 amps)
  • Reliable, field-proven solenoid mechanism
  • Switching mechanisms lubricated for the expected life of the transfer switch
  • Internal manual operating handle
  • Main shaft auxiliary position-indicating contacts rated 10 amps @ 32 VDC/250 VAC
  • NEMA type 1, 12, 3R, 4, and 4X enclosures available
  • Standard one-year limited warranty. Extended limited warranties are available.
Technical specification
  • Unique ref.rps-KCSeries
  • Product familyElectric Power Protection Devices
  • Product groupTransfer Switches
  • TypeObject (single object)
  • Date of publishing2014-12-17
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Power Generation & Light

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States