Publish your products
KU Series, Service Entrance Automatic Transfer Switches
KU Series, Service Entrance Automatic Transfer Switches
KU Series, Service Entrance Automatic Transfer Switches

    KU Series, Service Entrance Automatic Transfer Switches

    208-600 VAC, 50/60Hz, Service Entrance Transfer Switch Model Numbers:

    KUS Standard Transition (70-4000A)

    KUP Programmed Transition (150-4000A)

      Specification
      • Features:

        Contactor-based service entrance automatic transfer switches incorporate an isolating mechanism and overcurrent protection on the utility supply, eliminating the need to have a separate, upstream utility source circuit breaker/disconnect switch.

        • Available with standard (open) transition and programmed (delayed) transition
        • UL 1008 listed, file #58962
        • IBC seismic certification available
        • Fully enclosed silver alloy contacts provide high withstand rating
        • Available in 2, 3, and 4 pole configurations
        • Integral solid neutral provides line-to-neutral monitoring
        • Standard and high-fault circuit breakers are available
        • Thermal magnetic breakers available up to 250 Amps
        • Electronic trip breakers available for 70-4000 Amps
        • NEMA 1, 3R, 4, 4X and 12 enclosures available
        • One-year limited warranty with extended warranties of 2, 5, 5- year comprehensive and 10 year major components

        Accessories:

        • Accessory Modules 
          • Alarm Module 
          • External Battery Supply Module (Included as standard)
          • Input/Output Module 
          • High-Power Input/Output Module
        • Controller Disconnect Switch
        • Current Sensing Kit
        • Padlockable service disconnect control switch
      Technical specification
      • Unique ref.rps-KUSKUPSeries
      • Product familyElectric Power Protection Devices
      • Product groupTransfer Switches
      • TypeObject (single object)
      • Date of publishing2024-03-08
      • Edition number1
      Related
      • Material mainSteel
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction - Power Generation & Light

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States