Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
reliablelouvers/products/01f21a52-0f62-4abf-9b60-ac8b0f82cbfa
Home
Categories
Doors
Louvers
Reliable-Wallbox Louvers-HDAL 45 V L WITH 266 FRAME
Available in United States
Reliable Louvers
Follow
Reliable-Wallbox Louvers-HDAL 45 V L WITH 266 FRAME
2.142" deep, horizontal chevron type blade used with unit ventilator application.
Download
Technical specification
Technical specification
Unique ref.
rd-00300-069
Product family
Fixed Exterior Louvers and Grilles
Product group
Wallbox Louvers
Type
Object (single object)
Date of publishing
2017-01-19
Edition number
1
Links
Links
Product url
http://www.reliablelouvers.com/products.aspx
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Doors - Louvers
Region availability
North America
United States
Similar products
Ruskin
Ruskin Aluminum Stationary Louver ELF811SH
4.6
(
9
)
Download
Reliable Louvers
Reliable-Stationary Heavyline Louver-6350DS
4.5
(
25
)
Download
Ruskin
ELR: Stationary Louvers, Round and Semi-Round Shapes, Extruded Aluminum, Shape - A
2.9
(
14
)
Download
Karona
Wood Louver Door - Interior Residential or Commercial with Fire Options - K7330
4.6
(
10
)
Download
Ruskin
Ruskin Wind-Driven Rain Resistant Extruded Aluminum Louver EME620DD
3.8
(
5
)
Download
Ruskin
Ruskin Aluminum Stationary Louver ELF81S30
4.5
(
6
)
Download