Publish your products
Camargue Pergola
Camargue Pergola
Camargue Pergola
Camargue Pergola
Camargue Pergola
    Renson Inc

    Camargue Pergola

    3.8 out of 5 stars3.8(10 reviews)

    STYLISH PERGOLA WITH LOUVRES

    Renson® Camargue® is for those who appreciate a beautiful and sleek finish. All options and side elements are seamlessly integrated. How about elegant sliding panels to serve as walls or lighting to set a cozy mood later at night? Renson® Camargue® protects you from the weather and wind, so you can spend the entire day enjoying the outdoors, as though you were in the south of France.

    The roof of this pergola consists of aluminum louvres with various functions. Keep out the sun, let in a breeze or stay one step ahead of the rain? With the Somfy remote control, rotating the louvres in your pergola has never been so easy. Alternatively, for the ultimate in easy controls, go for the Renson® Connect app. After a rain shower, the roof can be opened again quickly and easily, while the water is drained in a controlled manner. What is more: the patented shape of the louvres prevents you from getting an unexpected shower yourself when you open the louvres after a period of rain!

    Specification
      • All accessories are beautifully integrated
      • Customised down to the last inch
      • Multi-part coupling, can also be retrofitted
      • Widest range of side elements

      TECHNICAL SPECIFICATIONS

      Roof dimensions:
      Width
      Depth

      4,5 m maximum
      7 m maximum (with an extra column)
      Passage height2.8 m maximum
      Expandablemultiple parts
      Rotation of slats
      Maximum 150°
      Wind guarantee with closed roof
      up to 160 km/h
      Water drainage
      150 l/m2 u
      Load-bearing capacity
      200 kg/m2
    Technical specification
    • Unique ref.camargue-pergola
    • Product familyPergolas or Garden Rooms
    • Product groupPergolas
    • TypeObject (single object)
    • Date of publishing2023-03-24
    • Edition number1
    Related
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • UNSPSC nameCanopy
    • UNSPSC code30151902
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-17 21 11 11 13
    • OmniClass TitleLouvered Canopies

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States