Publish your products
Reynaers - Door - CS 68
Reynaers - Door - CS 68
Reynaers - Door - CS 68
Reynaers - Door - CS 68
Reynaers - Door - CS 68
Reynaers - Door - CS 68
Reynaers - Door - CS 68
Reynaers - Door - CS 68
    Reynaers
    Archived

    Reynaers - Door - CS 68

    Concept System 68 - CS 68 Universal solution Concept System® 68 includes a quality flush door system, with high stability, thermal insulation and increased security. This flush door range is available in all types of inward and outward opening types, realised with a wide range of door locks to meet every kind of locking demand. Moreover, CS 68 flush doors are offered with different threshold solutions to perfectly match all comfort and aesthetic requirements. To ensure the tightness of the door, specially designed insulation strips are used to avoid any distortion of the element, due to temperature difference between inside and outside. With regard to security, CS 68 door can comply with burglar resistance class 2. CS 68 variants are available to provide fire resistance and solutions in case of panic situations. Properties Min. visible width frame: inward opening: 68 mm Min. visible width vent: inward opening: 76 mm Min. visible width frame-vent: inward opening: 149 mm Min. visible width frame: outward opening: 42 mm Min. visible width vent: outward opening: 102 mm Min. visible width frame-vent: outward opening: 139 mm Min. visible width T-profile: 76 mm Max. height vent: 3000 mm Max. width vent: 1400 mm Overall system depth frame: 59 mm Overall system depth vent: 59 mm Rebate height: 25 mm Min. glass thickness: 4 mm Max. glass thickness: 43 mm Glazing method: Dry glazing with EPDM or neutral silicones Thermal break: Omega-shaped fibreglass reinforced polyamide strips Performance Comfort Air tightness max. test pressure: 4 (600 Pa) Water tightness: 4A (150 Pa) Wind load resistance: C4 (1600 Pa) Acoustic performance: Rw (C; Ctr) = 37 (-1; -4) dB / 44 (-2; -5) dB dB Safety Burglar resistance: WK 2, WK 3 Fire resistance: EW 30
    Technical specification
    • Unique ref.Reynaers_door_Concept_system_68
    • Product familyWindows & Doors
    • Product groupWindows Aluminium
    • TypeObject (single object)
    • Date of publishing2015-11-19
    • Edition number3
    • Depth (mm)59
    Related
    • Material mainAluminium
    • Material secondaryAluminium
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 11 16
    • CSI MasterFormat 2014 TitleAluminum Doors and Frames
    • OmniClass Number23-17 11 13 13
    • OmniClass TitleAluminum Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit