Publish your products
Commercial Electric Light Duty Water Heater

Commercial Electric Light Duty Water Heater

4.2 out of 5 stars4.2(9 reviews)

Light-duty commercial electric line designed specifically for any application needing moderate amounts of hot water

Features & Benefits Our family of light-duty electric water heaters come in 30 through 119.9-gallon models. They are available in 3kW through 12kW and in 208, 240, 277 and 480 voltages. Maximum temperature on ELDS30, ELDS40, ELDS52, ELD66, ELD80, and ELD120 is greater than 180° F. All other models maximum temperature setting is 170° F. These units are suited for a wide variety of applications such as retail stores and small offices. Short models are available.

Long Life Tank Design Proprietary steel formulation with a unique coat of high temperature porcelain enamel maximizes corrosion resistance of the tank. This prolongs the effective life of the anode rod and in turn, the life of the tank.

Long Life Heating Elements Our patented resistor elements are designed with a specially treated, double layer of magnesium oxide and copper to resist corrosion. Replacement elements screw in easily.

Wiring Options Simultaneous and non-simultaneous wiring, single phase and three phase are available.

Efficient Design 2-1/2" of rigid polyurethane foam insulation provides superior insulating qualities resulting in reduced operating costs.

Automatic Temperature Control A surface mounted thermostat automatically cycles on and off to maintain the water temperature at a desired preset level.

Durable Brass Drain Valve Factory installed brass drain valve allows for faster draining and servicing.

Specification
  • Specifications

    • 3 KW - 12 KW
    • 208, 240, 277 and 480 voltages
    • 30, 40, 50, 65, 80 and 120 gallon capacities
    • Porcelain enamel lined tank
    • Heavy-duty anode rod
Technical specification
  • Unique ref.commercial_light_duty_electric
  • Product familyWater Heaters
  • Product groupCommercial Electric
  • TypeObject (single object)
  • Date of publishing2018-09-10
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water Heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 33
  • CSI MasterFormat 2014 TitleLight-Commercial Electric Domestic Water Heaters
  • OmniClass Number23-31 29 13 11
  • OmniClass TitleHot Water Tank Electric Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit