Publish your products
Diamond Tile Facade (228 mm x 330 mm, prePATINA blue-grey)
RHEINZINK

Diamond Tile Facade (228 mm x 330 mm, prePATINA blue-grey)

RHEINZINK-Diamond Tiles are a traditional type of cladding for the small-scale design of facades. These interlocking profiles with a simple pull in joint are held in place with two hidden clips. The small format tiles ensure that an aesthetically pleasing solution can be achieved by the designer and complicated facades difficult corners or curved geometry can be realised. The simplicity of these tiles and the traditional method of installation make them ideal for all façades.
Technical specification
  • Unique ref.RZK010015
  • Product familyTextures
  • Product groupDiamond Tile Facade (228 mm x 330 mm, prePATINA blue-grey)
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
Related
  • Material mainZinc
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit