Publish your products
Flat-Lock Tile Roof (600 mm x 1500 mm, horizontal, prePATINA blue-grey)
RHEINZINK

Flat-Lock Tile Roof (600 mm x 1500 mm, horizontal, prePATINA blue-grey)

RHEINZINK-Flat-Lock Tiles provide a longitudinal flat seam and interlock into each other on the four sides. They can be installed in different dimensions vertically, horizontally and diagonally, thus enabling a wide range of designs. Possible dimensions: cover width ≤ 600 mm, cover length ≤ 3000 mm (optimal ≤ 2000 mm). Due to the variable seam offset almost unlimited design possibilities are obtained. Complex structures with convex and concave geometry can also be realized with this roof system.
Technical specification
  • Unique ref.RZK010021
  • Product familyTextures
  • Product groupFlat-Lock Tile Roof (600 mm x 1500 mm, horizontal, prePATINA blue-grey)
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
Related
  • Material mainZinc
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit