Technical information
Equipment made of non-impregnated mountain larch
Core-free
Sawn-timbers core-free, thus decreasing occurrences of cracking and undesired changes in shape
Claddings
Claddings made of mountain larch (4 - 5 cm). Peeled white by hand, natural tree surface remains tangible and perceptible
Plywood
Plywood made of mountain larch, three-layer (3 cm) or five-layer (4 cm). High dimensional stability, waterproof, glued according to DIN EN 13353:2011
Ground anchor
All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel
Floor of 25 mm tongue and groove boards. Steps of stairs made of hardwood, 32 mm.
Mill Wheel
Equipment made of non-impregnated mountain larch
Roller bearings
High-quality roller bearings made of chrome steel or stainless steel for rotating elements, easy to maintain and exchange, sealed
Craftsman-like water wheel construction with grooved and slitted wood connections. Shaft, hub and hoop made of stainless steel, glass bead blasted.
Crank Handle Pump
Crank handle pump with extended run-out. Closed piston suction pump; pump made of stainless steel; cylinder and crank housing, mounting plate, piston rod and drive shaft made of stainless steel; the drive shaft brass bearing is replaceable, fitted with nipple for lubrication; cylinder with a liner made of brass alloy and plastic piston (POM); crank ring made of stainless steel, knob made of plastic material; the valve combination installed in the pump connection box for direct connection to mains water Ø 1 inch and a shut-off valve with backflow preventer (type EA) and drainage; external thread 1 inch; min. 2.5 bar water pressure, max. 6 bar; relief valve prevents backflow, water requirement approx. 18 l/min.
- Height: 2.50 m
- Height floor: 0.60 m
- Length: 2.45 m
- Width: 3.45 m
- Weight: approx. 710 kg
Installation information
Surfacing requirements
Corresponding to a fall height of ≤ 0.60 m
Foundations
- 4 items: 50 x 50 x 40 cm, excavation depth 60 cm
- 1 item: 30 x 70 x 20 cm, excavation depth 40 cm
- 1 item: 90 x 50 x 50 cm, excavation depth 70 cm
Attention:
Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.
Technical changes reserved.