Technical information
Equipment made of non-impregnated mountain larch
Peeled white
Palisades peeled white means that bark, cambium and sapwood are removed, the natural shape of the trunk is preserved and can be experienced
Ground anchor
All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel
Relief cut
Targeted relief cut as an effective measure against cracks caused by drying. The cut defines the position of the stress equalization in the trunk and minimises natural cracking
- Sheep, resting: Height 0.40 m, Length 1.00 m, Width 0.65 m, Weight 75 kg
Components
- 1 Sheep, resting, with 2 foundation irons
Installation information
Surfacing requirements
Corresponding to a fall height of ≤ 0.60 m
Foundations
(only necessary to immobilise the equipment)
- 2 items: 30 x 30 x 30 cm
- Excavation depth: 50 cm
Attention:
Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.
Technical changes reserved.