Technical information
Part of a group of wobbly animals made of solid wood (Order No. 4.24270 Wobbly Sheep, 4.24273 Wobbly Wild Boar, 4.24276 Wobbly Calf).
Wobbly Wild Boar
Equipment made of solid poplar wood, worked on by hand, boiler pressure impregnated according to DIN 68800-3, use class 4.
Richter Hercules type rope
Richter Hercules type rope, a combination of galvanised six-strand steel cables and polyester yarn, diameter > 20 mm, laid and glued with very good abrasion resistance, strong sheathing even in the case of damage by puncturing
Ground anchor
All parts used for anchoring to the ground are made of hot-dip galvanised steel or stainless steel
Bearing: rubber-metal connection, only intended for gentle movement. Standard colour rope (ears): natural.
- Wobbly Wild Boar: Length 0.90 m, Height 0.65 m, Width 0.50 m, Weight 140 kg
Every animal is unique, therefore the indications of the measurements may vary.
Installation information
Surfacing requirements
Corresponding to a fall height of ≤ 1.00 m
Foundations
Excavation depth for ground anchor: 85 x 70 x 40 cm
Attention:
Exact measurements may vary. For all installation dimensions, please refer to the current installation instructions.
Technical changes reserved.