Unique ref.: | robertsgordon-compactBH |
---|---|
Brand: | Roberts-Gordon LLC |
Product family: | Fuel-Fired Heaters |
Product group: | GORDONRAY® BH |
Date of publishing: | 2019-04-30 |
Edition number: | 2 |
Type: | Object (single object) |
Roberts-Gordon GORDONRAY® BH-Series infrared heaters covers all the basics and maintains heater longevity against all others. A positive pressure infrared heater design combines the reliable features shared by other available infrared heaters. This heater offers the largest number of burner inputs, against all other Roberts-Gordon infrared heaters available. Leading against the competition, a 3-year limited warranty on all components is also included.
Unlike other infrared heaters, no need to worry about loosing the burner box door. A hinged burner box allows easy access to electrical components during annual maintenance and fall season start-up. High efficiency aluminum reflectors direct the heat where it is needed most, minimizing heat loss. With infrared heat absorbed within the floors and objects, heat is then re-released into the environment creating a more even heat distribution.
Infrared heater configurations in straight, u-tube or angled utilizing a 90 degree bend accessory, allows heat to be concentrated in areas where it is needed most. For use in a more discrete location, decorative grills are available to disguise the infrared heater within the space.
Input (Btu/h) * (1000): 40, 60, 80, 100, 115, 125, 140, 150, 175, 200
Clearances to Combustibles (Clearances to Combustibles applies to heater hanging horizontally. Dimension listed for distance below heater.): 52in - 82in / 4.3ft - 6.8ft
Fuel Type: Natural Gas or LPG Propane
Heat Exchanger Tubing: 10ft sections, 4" dia., 16 gauge, first ten feet ALUMI-THERM® steel tubing / Remaining Heat Treated Aluminized Steel Tubing or Hot Rolled
Reflector and End Caps: .024 Aluminum (Optional- .024 Stainless Steel Type 304)
Control System: Fully Automatic, Three-Try, 100% Shut-off, Direct Spark Electronic Ignition Control
Certification: ANSI Z83.20 / CSA 2.34, 2.17, 2.20
Warranty: Three Year Limited
Product url: | http://www.robertsgordon.com/gordonraybh-infrared-heater |
---|---|
Installation instructions: | http://www.rg-cloud.com/RG/manuals/170101NA%20GordonRay%20BH%20Installatio... |
COBie Product Data Sheet: | |
Product certification: | http://www.rg-cloud.com/RG/techspecs/BHSNA-RevT.pdf |
Technical description: | http://www.rg-cloud.com/RG/techspecs/BHSNA-RevT.pdf |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-au/roberts-gordon_llc/product/robertsgordon-compactbh
Material main: | Steel |
---|---|
Material secondary: | Stainless steel |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | HVAC - Heaters |
---|---|
IFC classification: | Space Heater |
UNSPSC name: | Tubular heaters |
UNSPSC code: | 40101822 |
Uniclass 1.4 Code: | L75232 |
Uniclass 1.4 Description: | Space heaters (other than electric) |
Uniclass 2.0 Code: | PR-60-36-72 |
Uniclass 2.0 Description: | Radiant Tube Heaters |
Uniclass 2015 Code: | Pr_70_60_36_72 |
Uniclass 2015 Description: | Radiant tube heaters |
NBS Reference Code: | 60-36-72 |
NBS Reference Description: | Radiant Tube Heaters |
CSI MasterFormat 2014 Code: | 23 55 23 |
CSI MasterFormat 2014 Title: | Gas-Fired Radiant Heaters |
OmniClass Number: | 23-33 15 17 13 |
OmniClass Title: | Fuel Fired HVAC Radiant Heaters |
CSI UniFormat II Code: | D3090 |
CSI UniFormat II Title: | Other HVAC Systems & Equipment |
Name | Value |
---|---|
Frequency | 60 Hz |
Fuel | Natural Gas or LPG Propane |
Gas Connection Size | NPT |
Heating Capacity | 40 BTUh | 60 BTUh | 80 BTUh | 100 BTUh | 115 BTUh | 125 BTUh | 140 BTUh | 150 BTUh | 175 BTUh | 200 BTUh | 225 BTUh |
Voltage | 120 V |
Specifications for the Construction industry AIA Masterformat
Name | Value |
---|---|
Link To Specification | http://www.rg-cloud.com/RG/equipmentspecs/COMPACT_BH_Infrared_Heater_Specification_RevA.doc |
BIMobject®