This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

CORAYVAC® CLASSIC SF ; Custom-designed infrared heating system (Designed for CNG/LNG Vehicle Repair Facilities, certified by CSA in accordance with NFPA 30A 7.6.6)

Unique ref.: robertsgordon-corayvacsf
Brand: Roberts-Gordon LLC
Product family: Commercial and Industrial Infrared Heating System
Product group: CORAYVAC® CLASSIC SF
Date of publishing: 2015-02-01
Edition number: 1
Type: Object (single object)
Download (8)
CORAYVAC® Classic SF is a heavy duty version of CORAYVAC® designed for specialty fueled vehicle maintenance facilities. A robust heating system made up of cast iron combustion chambers and schedule 40 steel pipe, the CORAYVAC® Classic SF is certified by CSA to meet the maximum tube temperature of 750°F (399°C) in accordance with NFPA 30A (2012 edition) section 7.6.6 for vehicle repair facilities where compressed natural gas (CNG) or liquefied natural gas (LNG) are present. All fittings are screwed together to eliminate leakage, provide durability and longevity while maintaining system integrity.

Similar to CORAYVAC®, CORAYVAC® Classic SF is custom engineered and designed to efficiently and effectively meet the heating requirements of the building or space. Incorporating our CORAYVAC® Modulating Heating Control to further fuel savings and increased levels of comfort.

Input (Btu/h) * (1000): 20, 40, 60, 80

Clearances to Combustibles (Clearances to Combustibles applies to heater hanging horizontally. Dimension listed for distance below heater.): 48in / 4ft

Fuel Type: Natural Gas or LPG Propane 

Heat Exchanger Tubing: 4" dia. schedule 40 pipe

Reflector and End Caps: .024 Aluminum 

Control System: Fully Automatic, Three-Try, 100% Shut-off, Direct Spark Electronic Ignition Control  

Certification: ANSI Z83.20 / CSA 2.34, 2.17, 2.20 (CSA Certified meet the maximum tube temperature of 750°F (399°C) in accordance with NFPA 30A section 7.6.6 for vehicle repair facilities where compressed natural gas (CNG) or liquefied natural gas (LNG) are present.)

Warranty: Three Year Limited

The CORAVYAC® Classic SF is the industry's only custom-designed infrared heating system that is certified by CSA to meet the maximum tube temperature requirement of 750°F (399°C) as specified in NFPA 30A section 7.6.6 for vehicle repair facilities that perform major repairs on CNG or LNG fueled vehicles. Using highly emissive heat exchanger materials schedule 40 black pipe and cast iron combustion chambers, not only is the CORAYVAC® Classic SF system efficient, it is also the safest and most robust infrared heating system on the market.

  • High efficiency reflectors direct more radiant heat to occupied areas than any other reflector in the industry
  • Negative pressure burners-in-series design for increased radiant comfort and even heat distribution
  • Can be designed an on/off system or fully modulating
  • Control options that can integrate with an existing BMS system through BACnet, Modus, or Lonworks. Or be a stand-alone controller.
  • Safe and efficient operation in an environment that requires specialized equipment because of potentially hazardous situations
  • Design flexibility allows system to provide radiant heat to center of building with a side-wall flue penetration
  • Designed for use in vehicle repair facilities that perform major repairs on CNG or LNG fueled vehicles

Gas-fired low-intensity infrared tube heaters are an extremely efficient and high comfort heating solution. Low-intensity tube heaters provide more design flexibility than any other type of infrared heater with the ability to direct heat only where needed in spot heating applications. Or designed to heat and maintain high comfort levels for an entire space, including buildings with high ceilings.

Gas-fired low intensity infrared tube heaters are ideal for applications such as: loading docks (dock doors), auto/vehicle repair shops, warehouses, distribution centers, manufacturing, airplane hangars, high heat-loss areas, greenhouses (e.g. flowers, cannabis, etc...), firehouses, outdoor patios (hospitality), chicken houses, hog houses, horse barns, military, and more! 


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Heaters
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

HVAC - Heaters

Name Value
Burner Head Cast Iron
Combustion Chamber Cast Iron
Electrical Supply 120 V, 60 Hz, 0.3 A
Fuel NG ; LPG
Gas Connection Size 1/2" NPT
Input 20000 Btu/Hr ; 40000 Btu/Hr ; 60000 Btu/Hr ; 80000 Btu/Hr

BIMobject®