Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
roca/products/2ad25278-c0e2-483e-a641-a6f7dfc5b21a
Home
Categories
Sanitary
Bath & Spas
Oval acrylic bath with waste kit
Available in United States
Roca
Follow
Oval acrylic bath with waste kit
4.9
(30 reviews)
Oval acrylic bath with waste kit
Download
Technical specification
Technical specification
Unique ref.
248313xx0
Product family
Baths
Product group
Virginia
Type
Object (single object)
Date of publishing
2020-12-22
Edition number
1
Height (mm)
560
Width (mm)
800
Depth (mm)
1700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=248313..0
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={039975E5-8F9C-436C-B7BE-E405663149C9}
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/248313..0/
Related
Related
Material main
Acrylic
Weight Net (Kg)
31
Classification
Classification
BIMobject Category
Sanitary - Bath & Spas
IFC classification
Sanitary Terminal
UNSPSC name
Bathtubs
UNSPSC code
30181501
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download
Roca
Luna Rectangular mirror with frame
Download