This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

(AUS) DEBBA 500 over countertop washbasin

Unique ref.: 3279AGxxR
Brand: Roca
Product family: Basins
Product group: Debba
Width (mm): 500
Height (mm): 130
Depth (mm): 410
Date of publishing: 2020-12-14
Edition number: 1
Type: Object (single object)
Download (10)

(AUS) DEBBA 500 over countertop washbasin


Material main: Vitreous china
Material secondary:
Designed in: Australia
Manufactured in: Australia
Weight Net (Kg): 13

BIMobject Category: Sanitary - Basins
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 Description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Pr_40_20_96
Uniclass 2015 Description: Wash basins, sinks and troughs
NBS Reference Code: 31-79
NBS Reference Description: Sinks, Wash Basins And Troughs
CSI MasterFormat 2014 Code: 22 41 16.16
CSI MasterFormat 2014 Title: Residential Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
This product is available in:
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna

BIMobject®