Publish your products
FABRIC Malla Fabric Grafito 25x30
FABRIC Malla Fabric Grafito 25x30
    Roca
    Archived

    FABRIC Malla Fabric Grafito 25x30

    Fabric-Tweed
    Technical specification
    • Unique ref.FCWT6HO101
    • Product familyTiles
    • Product groupFabric & Tweed
    • TypeObject (single object)
    • Date of publishing2017-04-21
    • Edition number1
    • Height (mm)300
    • Width (mm)250
    • Depth (mm)8.7
    Related
    • Material mainCeramics
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)1774
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationCovering
    • UNSPSC nameTiles and flagstones
    • UNSPSC code301317
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • CSI MasterFormat 2014 Code09 30 13
    • CSI MasterFormat 2014 TitleCeramic Tiling
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring
    • CSI UniFormat II CodeC30
    • CSI UniFormat II TitleINTERIOR FINISHES