Publish your products
Rockfon® CleanSpace Essential
Rockfon® CleanSpace Essential
Rockfon® CleanSpace Essential
Rockfon® CleanSpace Essential
Rockfon® CleanSpace Essential
Rockfon® CleanSpace Essential
Rockfon® CleanSpace Essential
Rockfon® CleanSpace Essential
    Rockfon

    Rockfon® CleanSpace Essential

    Rockfon CleanSpace Essential has a white, gently cleanable, smooth surface.
    A-edge tile available in standard dimensions.
    High sound absorption (Class A) and highest fire safety (Class A1).
    Surface can be cleaned with a damp cloth or vacuumed.
    Low particle emission: ISO Class 4.
    Up to 100% humidity resistance.

    Specification
    • Sound Absorption Class A
      Reaction to Fire A1
      Light Reflection 85%
      Humidity and Sag Resistance Up to 100% RH. No visible deflection in high humidity.
      Cleaning • Vacuum
      • Damp cloth

      Chemical resistance: Tested according to ISO 2812-3:2019 and classified in accordance with EN 12720.
      Rating on a scale from 1 to 5, where 5 is the best. We obtained 5 for the following detergents and disinfectants (quarterly disinfection):
      – Active chlorine 2.6%
      – Hydrogen peroxide 5%
      – Ethanol 70%

      Use only soft equipment directly on the tile surface (cloth or sponge). Avoid scraping or using stiff brushes.
      Hygiene Stone wool provides no sustenance to microorganisms.
      Clean Room Classification ISO Class 4
      Recyclability Fully recyclable stone wool
      Indoor Environment A selection of Rockfon products have been awarded:
      Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1). Rockfon ceiling products have a very low release of VOCs
    Technical specification
    • Unique ref.rockfon-cleanspace-essential
    • Product familySuspended Ceilings
    • Product groupHygienic
    • TypeBuilding Material
    • Date of publishing2022-03-24
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    • Manufactured inPoland
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City