Publish your products
Rockfon Eclipse® Colour
Rockfon Eclipse® Colour
Rockfon Eclipse® Colour
Rockfon Eclipse® Colour
Rockfon Eclipse® Colour
Rockfon Eclipse® Colour
Rockfon Eclipse® Colour
    Rockfon

    Rockfon Eclipse® Colour

    Rockfon Eclipse Colour is available in two formats (circle and square) and 5 exclusive colours from the Rockfon Color-all range to inspire and enhance your interior design scheme
    Subtle yet playful colours made to mix and match either within the same room or in different areas of a building
    Quick and easy to install, Rockfon Eclipse Colour can be fixed directly to the soffit or where a traditional suspended ceiling cannot be installed
    Perfect for thermal mass installations with rear surface providing excellent heat and light reflection

    Specification
    • Reaction To Fire A2-s1,d0
      Light reflection Colour-dependent
      Humidity And Sag Resistance Up to 100% RH.
      No visible deflection in high humidity
      Cleaning Vacuum
      Hygiene Stone wool provides no sustenance to microorganisms
      Recyclability Fully recyclable stone wool
      Indoor Environment Rockfon ceiling products are classified in Class E1 in accordance with EN 13964 (EN 717-1).
    Technical specification
    • Unique ref.rockfon-eclipse-colour
    • Product familyIslands
    • Product groupEclipse
    • TypeBuilding Material
    • Date of publishing2021-09-27
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Ceilings
    • IFC classificationCeiling
    • UNSPSC nameAcoustic ceiling tiles
    • UNSPSC code30161601
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 13 21
    • OmniClass TitleCeiling Panels

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City