Publish your products
Rockpanel Stones
Rockpanel Stones
    Rockpanel

    Rockpanel Stones

    4.3 out of 5 stars4.3(7 reviews)

    It looks exactly what it is.

    The beauty, feel, and strength of real stone. With Rockpanel Stones we offer both smooth and textured surfaces in a palette of natural colours such as chalk, limestone and choral. But in this case, it also comes with the flexibility and versatility in terms of freedom of design, fire resilience and ease of use. The feeling of rock-solid strength for generations to come. Built to last with Rockpanel Stones. 

    Textured Stones collection breathes new life into decorative cladding with its distinctive surface texture. With our 10 natural designs building projects incorporate this original stone texture blend organically with the surrounding environment.

    Smooth Stones offers you the dream combination of a powerful, natural appearance with refined elegance. With 6 smooth designs,
    you can create a facade with a sleek, smooth finish with limitless possibilities to create visionary facades with an authentic look.

    Rockpanel Stones at a glance

    • Standard ProtectPlus coating
    • Solid and flexible
    • A range of beautiful, authentic stone designs
    • Made from stone fibres – fire resilience is guaranteed
    • Light-weight boards, easy to lift and mount
    • Easy to cut to size
    • Routing & perforating the boards is possible!

    Specification
    • Fire classification:
      Rockpanel A2 8 mm; A2-s1, d0 (or A2-s2, d0 depends on application)
      A2 9 mm and Premium A2 11 mm: A2-s1, d0 (or A2-s2, d0 depends on application)

      Artificial Weathering Resistance:
      after 3000 hr: class 4-5 or better according ISO 105-A02
      after 5000 hr: class 4 or better according ISO 105-A02

      Cumulative dimensional change:
      Rockpanel A2 8 mm: 0.072% (length and width)
      A2 9 mm and Premium A2 11 mm: 0.064% (length and width)

    Technical specification
    • Unique ref.RP_Stones
    • Product familyCladding
    • Product groupExterior Cladding
    • TypeBuilding Material
    • Date of publishing2017-05-12
    • Edition number1
    • Height (mm)1200
    • Width (mm)3050
    • Depth (mm)8
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Spain
    Sweden
    Switzerland
    United Kingdom