Publish your products
Rockpanel Uni
Rockpanel Uni
    Rockpanel

    Rockpanel Uni

    Rockpanel Uni gives every building a fresh, high-quality look. The boards are available in several RAL colours, which makes them a perfect match for your other building materials. If you’re looking for a product with a lot of functionality, Rockpanel Uni is exactly what you need. Ideal for new-build or improving and renovating homes.

    So what are you waiting for? Our Rockpanel Uni boards are ready to become part of your beautiful, clean and durable facade.

    Specification
    • Rockpanel Uni is available in Durable 6 mm thickness, offering a range of panel dimensions to suit different facade requirements. Consistent manufacturing tolerances ensure precision and ease of installation, while low weight and a controlled coefficient of thermal expansion support long-term durability and stability in diverse climate conditions.

      Technical PropertiesDurable (6 mm)Unit
      Panel Length2500
      3050
      mm
      Panel width1200
      1250
      mm
      Thickness6mm
      Weight6.3kg/m2
    Technical specification
    • Unique ref.RP_uni
    • Product familyCladding
    • Product groupExterior Cladding
    • TypeBuilding Material
    • Date of publishing2025-11-11
    • Edition number1
    • Height (mm)1200
    • Width (mm)3050
    • Depth (mm)8
    Related
    • Material mainStone Wool
    • Material secondaryStone Wool
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC nameStone tiles or flagstones
    • UNSPSC code30131702

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Spain
    Sweden
    Switzerland
    United Kingdom