Publish your products
FRONTROCK FSN (LV)
ROCKWOOL

FRONTROCK FSN (LV)

Akmens vates plāksnes FRONTROCK FSN izmanto kā papildu elementu, ierīkojot uguns barjeras ap ailēm (tas ir, logu un durvju stūros) ārējās saliktās siltumizolācijas sistēmās (ETICS), kuru ugunsdrošības klase zemāka par B-s1,d0, lai samazinātu ugunsgrēka izplatīšanās risku fasādēs. FRONTROCK FSN elementu ārējā leņķa izmēri 400 x 400 mm, bet iekšējā leņķa izmēri 200 x 200 mm, tās izmantojamas kopā ar plāksnēm FRONTROCK FS. Plākšņu FRONTROCK FSN ārēja virsma pārklāta ar grunti.

Stone wool slabs FRONTROCK FSN used as a fire barrier and installed around the windows on highrise buildings.

[Product by SIA ROCKWOOL (Latvia). Please check availability in your country]

Technical specification
  • Unique ref.LV_FRONTROCK_FSN
  • Product familyInsulation
  • Product groupETICS
  • TypeBuilding Material
  • Date of publishing2020-05-13
  • Edition number1
  • Width (mm)400
  • Depth (mm)400
Related
  • Material mainStone Wool
  • Material secondaryMineral wool
  • Designed inLatvia
  • Manufactured inLatvia
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

Europe
Latvia
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit