Publish your products
Mb Rock (FR)
ROCKWOOL

Mb Rock (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country]

MB ROCK is uncoated, single density rigid stone wool board available in 3 widths. Its flexible edges allows it to adapt perfectly common spaces between structural uprights in wooden frame constructions.
Mb Rock can also be used for the thermal insulation of wooden floors on the underside, between structural elements (joists, beams, etc.).

ADVANTAGES :
Flexible edge.
Optimum width.
Thermal confort (density 50 kg/m3).
Non-combustible (Euroclass A1).

Specification
  • Stone wool insulation mono-density board with flexible edges.
    Thermal conductivity (ACERMI) = 0,034 W/m.K
    Density : 50 kg/m3

Technical specification
  • Unique ref.RWF_MB_ROCK
  • Product familyInsulation
  • Product groupVertical Wall - Wooden Frame
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)590
  • Width (mm)1350
  • Depth (mm)200
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryBuilding Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara