Publish your products
Riempitivo acustico RAF-SE/V (IT)
ROCKWOOL

Riempitivo acustico RAF-SE/V (IT)

Acoustic stone wool filler, named Akustik-Profilfüller RAF-SE/V, with medium-low density, pre-shaped with a "V" section, with a black mineral fleece facing on the exposed underside for aesthetic purposes, for acoustic absorption of continuous flat metal roofs.
The Akustik-Profilfüller RAF-SE/V product, placed inside the corrugations of perforated corrugated sheet metal, is the most suitable design choice to optimize the acoustic absorption performance of the technological solution. The acoustic filler is made of preformed ROCKWOOL stone wool thanks to a central incision, which allows the element to be folded into a "V" shape for easy insertion into the trapezoidal profiles of the corrugations.
Length 1250 mm and thickness 30 mm
Specification
  • [Product by ROCKWOOL Italia S.p.A. Please check availability in your country]
Technical specification
  • Unique ref.RWI_Riempitivo-acoustico-RAF-SE-V
  • Product familyInsulation
  • Product groupPannelli
  • TypeObject (single object)
  • Date of publishing2026-04-24
  • Edition number1
Related
  • Material mainStone Wool
Classification
  • BIMobject CategoryBuilding Materials - Insulation

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit