Publish your products
Rockworth Deva Stool - Quarter Stool Sofa 120 - QST055148
Rockworth

Rockworth Deva Stool - Quarter Stool Sofa 120 - QST055148

Technical specification
  • Unique ref.Rockworth_Deva_Stool_Quarter_Stool_Sofa_120_QST055148
  • Product familySofas & Armchairs
  • Product groupStool
  • TypeObject (single object)
  • Date of publishing2026-01-06
  • Edition number1
  • Height (mm)430
  • Width (mm)1480
  • Depth (mm)550
Related
  • Material mainFabric
  • Material secondaryWood
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit