Publish your products
Rockworth ESTER LOUNGE CHAIR
Rockworth

Rockworth ESTER LOUNGE CHAIR

Technical specification
  • Unique ref.Rockworth_ESTER_LOUNGE_CHAIR
  • Product familySofas & Armchairs
  • Product groupChairs
  • TypeObject (single object)
  • Date of publishing2025-07-16
  • Edition number1
  • Height (mm)730
  • Width (mm)700
  • Depth (mm)670
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Chairs, Stools & Benches
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit