Publish your products
Rockworth Haf 1 Private Seat Pod Steel Leg L
Rockworth

Rockworth Haf 1 Private Seat Pod Steel Leg L

Technical specification
  • Unique ref.Rockworth_Haf_1_Private_Seat_Pod_Steel_Leg_L
  • Product familySofas & Armchairs
  • Product groupSofa
  • TypeObject (single object)
  • Date of publishing2026-04-30
  • Edition number1
  • Height (mm)1425
  • Width (mm)1050
  • Depth (mm)845
Related
  • Material mainFabric
  • Material secondaryMetal
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Sofas
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit