This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

AWI SMALL VAULT® | Roof Penetration Housings, LLC

Unique ref.: rph-awismallvault
Brand: Roof Penetration Housings
Product family: Exterior Protection of Openings
Product group: VAULT® Models
Date of publishing: 2017-10-05
Edition number: 1
Type: Object (single object)
Download (3)

Weather-tight MEP protection and configurable consolidation. Includes insulation extension for more roof penetration protection. 

AWI Series Vault®

  • 3rd Generation Model
  • Includes insulation extension (ICE)
  • Designed to meet FEMA 320/361 & ICC 500-2014 for 225mph hurricane winds.
  • Designed to meet 2015 ICC Energy code C402, section ASTM E2178-11 and ASTM E2357-11.
  • Constructed of heavy gage powder coated welded aluminum with gaskets and stainless steel hardware.
  • Vandal resistant lid
  • Four-piece configuration consisting of a removable vandal resistant lid, middle housing, insulation extension (ICE) and wide flanged curb that is light weight and weather-tight
  • To be used with our exclusive two-piece aluminum and/or stainless steel flanged Exit Seal with SilX14 gasket
  • 20-year insured, warranty



    Designed for small AC Condensing units up to 7 1/2 tons. Accommodates up to 1-5/8” OD pipes/conduit/ telecommunication cables. Designed for a power conduit, control conduit, liquid line and suction line. Notes:

    • All VAULT® Assemblies are Engineered All Aluminum pre-insulated (R4.3 @ 75F) and gasketed curb and housings with Vandal Resistant Cover & Stainless Steel screws.
    • Sizes given above are for Housing only. To calculate total size, add 11" for total height, 14" for curb, and 3" overlap
    • Exit Seal capacities are dependent on size of seals required
    • Products shown may not reflect current design refinements. Dimensions may vary.


    Material main: Aluminium
    Material secondary:
    Designed in: United States
    Manufactured in: United States

    BIMobject Category: Construction - Roof Accessories
    UNSPSC name: Roofing accessories
    UNSPSC code: 301516
    CSI MasterFormat 2014 Code: 07 72 00
    CSI MasterFormat 2014 Title: Roof Accessories
    OmniClass Number: 23-17 21 11
    OmniClass Title: Exterior Protection of Openings
    This product is available in:
    Africa
    • Algeria
    • Angola
    • Benin
    • Botswana
    • Burkina Faso
    • Burundi
    • Cameroon
    • Cape Verde
    • Central African Republic
    • Chad
    • Comoros
    • Côte d'Ivoire
    • Democratic Republic of the Congo
    • Djibouti
    • Equatorial Guinea
    • Eritrea
    • Ethiopia
    • Gabon
    • Ghana
    • Guinea
    • Guinea-Bissau
    • Kenya
    • Lesotho
    • Liberia
    • Libya
    • Madagascar
    • Malawi
    • Mali
    • Mauritania
    • Mauritius
    • Mayotte
    • Morocco
    • Mozambique
    • Namibia
    • Niger
    • Nigeria
    • Republic of the Congo
    • Reunion
    • Rwanda
    • Saint Helena
    • São Tomé and Príncipe
    • Senegal
    • Seychelles
    • Sierra Leone
    • Somalia
    • South Africa
    • South Sudan
    • Sudan
    • Swaziland
    • Tanzania
    • The Gambia
    • Togo
    • Tunisia
    • Uganda
    • Western Sahara
    • Zambia
    • Zimbabwe
    Antarctica
    • Antarctica
    • Bouvet Island
    • French Southern and Antarctic Lands
    • Heard Island and McDonald Islands
    • South Georgia and the South Sandwich Islands
    Asia
    • Armenia
    • Azerbaijan
    • Bangladesh
    • Bhutan
    • British Indian Ocean Territory
    • Brunei
    • Cambodia
    • China
    • Christmas Island
    • Cocos (Keeling) Islands
    • Georgia
    • Hong Kong
    • India
    • Indonesia
    • Japan
    • Kazakhstan
    • Kyrgyzstan
    • Laos
    • Macau
    • Malaysia
    • Maldives
    • Mongolia
    • Myanmar (Burma)
    • Nepal
    • North Korea
    • Pakistan
    • Philippines
    • Singapore
    • South Korea
    • Sri Lanka
    • Taiwan
    • Tajikistan
    • Thailand
    • Turkmenistan
    • Uzbekistan
    • Vietnam
    Europe
    • Åland Islands
    • Albania
    • Andorra
    • Austria
    • Belarus
    • Belgium
    • Bosnia and Herzegovina
    • Bulgaria
    • Croatia
    • Cyprus
    • Czech Republic
    • Denmark
    • Estonia
    • Faroe Islands
    • Finland
    • France
    • Germany
    • Gibraltar
    • Greece
    • Guernsey
    • Hungary
    • Iceland
    • Ireland
    • Isle of Man
    • Italy
    • Jersey
    • Latvia
    • Liechtenstein
    • Lithuania
    • Luxembourg
    • Macedonia (FYROM)
    • Malta
    • Moldova
    • Monaco
    • Montenegro
    • Netherlands
    • Norway
    • Poland
    • Portugal
    • Romania
    • Russia
    • San Marino
    • Serbia
    • Slovakia
    • Slovenia
    • Spain
    • Svalbard and Jan Mayen
    • Sweden
    • Switzerland
    • Ukraine
    • United Kingdom
    • Vatican City
    Middle East
    • Afghanistan
    • Bahrain
    • Egypt
    • Iran
    • Iraq
    • Israel
    • Jordan
    • Kuwait
    • Lebanon
    • Oman
    • Palestine
    • Qatar
    • Saudi Arabia
    • Syria
    • Turkey
    • United Arab Emirates
    • Yemen
    North America
    • Anguilla
    • Antigua and Barbuda
    • Aruba
    • Barbados
    • Belize
    • Bermuda
    • British Virgin Islands
    • Canada
    • Caribbean Netherlands
    • Cayman Islands
    • Collectivity of Saint Martin
    • Costa Rica
    • Cuba
    • Curaçao
    • Dominica
    • Dominican Republic
    • El Salvador
    • Greenland
    • Grenada
    • Guadeloupe
    • Guatemala
    • Haiti
    • Honduras
    • Jamaica
    • Martinique
    • Mexico
    • Montserrat
    • Nicaragua
    • Panama
    • Puerto Rico
    • Saint Kitts and Nevis
    • Saint Lucia
    • Saint Pierre and Miquelon
    • Saint Vincent and the Grenadines
    • Saint-Barthélemy
    • Sint Maarten
    • The Bahamas
    • Trinidad and Tobago
    • Turks and Caicos Islands
    • U.S. Virgin Islands
    • United States
    Oceania
    • American Samoa
    • Australia
    • Cook Islands
    • Federated States of Micronesia
    • Fiji
    • French Polynesia
    • Guam
    • Kiribati
    • Marshall Islands
    • Nauru
    • New Caledonia
    • New Zealand
    • Niue
    • Norfolk Island
    • Northern Mariana Islands
    • Palau
    • Papua New Guinea
    • Pitcairn Islands
    • Samoa
    • Solomon Islands
    • Timor-Leste
    • Tokelau
    • Tonga
    • Tuvalu
    • United States Minor Outlying Islands
    • Vanuatu
    • Wallis and Futuna
    South America
    • Argentina
    • Bolivia
    • Brazil
    • Chile
    • Colombia
    • Ecuador
    • Falkland Islands (Islas Malvinas)
    • French Guiana
    • Guyana
    • Paraguay
    • Peru
    • Suriname
    • Uruguay
    • Venezuela

    BIMobject SEEK Properties

    Construction - Roof Accessories

    Name Value
    Height 10 in
    Length 16.5 in
    Material Aluminum
    Width 9.75 in

    COBie UK

    UK.COBie.Component

    UK.COBie.Component

    This property set allows objects to be COBie UK BIM Level 2 classified

    Name Value
    Length 16.5 in
    UK.COBie.Type

    UK.COBie.Type

    This property set allows objects to be COBie UK BIM Level 2 classified

    Name Value
    Material Aluminum

    BIMobject®