Publish your products
Garden Bar Table
Garden Bar Table
    Röshults
    Archived

    Garden Bar Table

    Barstool with tight forms Garden Bar Chair is a comfortable bar stool with stylish design. The bar stool is also adapted to our Garden Bar Table. It is made of beautiful teak and stainless steel. Cushion is optional.
    Technical specification
    • Unique ref.roshults_bar_table
    • Product familyOutdoor Furniture
    • Product groupGarden Lounge
    • TypeObject (single object)
    • Date of publishing2015-10-22
    • Edition number1
    • Height (mm)1000
    • Width (mm)625
    • Depth (mm)625
    Related
    • Material mainStainless steel
    • Material secondaryTeak
    • Designed inSweden
    • Weight Net (Kg)14.2
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit