Publish your products
United States
English (Australia)
Language
Project location
Publish your products
Free sign up
Log in
roto/products/f6d00d09-cb00-4b1d-86f1-5b3a5e4710a2
Home
Categories
Windows
Roof Windows
Designo R6 Tronic centre-pivot roof window wood
Unavailable in United States
Roto Roof Windows
Follow
Designo R6 Tronic centre-pivot roof window wood
Designo R6 Tronic centre-pivot roof window wood with safety and thermal insulation glazing Frame material: Solid pine wood with colourless varnish. Pre-assembly at the factory: Vapour barrier, circumferential thermal insulation and mounting angle. Concealed top chain drive, rain sensor and integrated controller. External cover: Aluminium (anthracite metallic R703). Electrical operation.
Download
Specification
Specification
R68C 054/078 H2E_
Technical specification
Technical specification
Unique ref.
WDT_R6_H
Product family
Roof windows
Product group
Tronic centre-pivot roof window
Type
Object (single object)
Date of publishing
2019-05-01
Edition number
3
Links
Links
Product url
https://www.youtube.com/embed/VEHx8GUfVlc
Installation instructions
https://www.roto-extra.com/de.html
Product certification
https://www.roto-extra.com
Related
Related
Material main
Timber
Material secondary
Glass
Designed in
Germany
Manufactured in
Germany
Classification
Classification
BIMobject Category
Windows - Roof Windows
IFC classification
Window
UNSPSC name
Skylights
UNSPSC code
301718
OmniClass Number
23-17 13 23
OmniClass Title
Roof Windows
CSI UniFormat II Code
B3020
CSI UniFormat II Title
Roof Openings
Region availability
Europe
Austria
Belarus
Belgium
Czech Republic
Estonia
France
Germany
Hungary
Italy
Latvia
Lithuania
Luxembourg
Netherlands
Poland
Slovakia
Slovenia
Switzerland
Ukraine
Similar products
FAKRO
USA Flat roof access door DRL | FAKRO
4.4
(
8
)
Download
VELUX roof windows
Bottom operated pinewood tophung roof window - GPL
4.5
(
65
)
Download
VELUX Commercial
VELUX Modular Skylights - Longlight 5-30°
3.6
(
14
)
Download
FAKRO
Windows combination B3/1 - Flashing for changing window installation angle by 10° EHA-PT + Centre pivot window FTP-V U3 | FAKRO
Download
LAMILUX
LAMILUX Glass Skylight F100 Circular
3.8
(
16
)
Download
FAKRO
Centre pivot roof window PTP-V U30 ABMX FSC | FAKRO
Download