Publish your products
QRD® 734F Acoustic Sound Diffuser

QRD® 734F Acoustic Sound Diffuser

QRD® 734F is a one-dimensional sound diffuser developed to expand the product line anchored originally by the classic QRD® 734 Panel. It is the first product of its kind offered on the market. With a patented folded well design, the QRD® 734F extends the diffusion bandwidth into the lower mid-range frequencies in only 4-1/4″ depth, whereas other diffuser designs require at least 8″. The natural wood construction of the unit limits the amount of sound energy removed by absorption while the diffusion performance extends over 4 octaves.

    Features

    • Offers broad bandwidth sound diffusion in a decorative, wood cabinet.
    • Choose from any commercially available wood veneers, laminates or paint colors.
    • Comes standard 4-1/4″ depth; can be customized for either shallower or deeper units.
    • Simple installation with included mounting cleat.
    • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
    Specification
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with wood veneer or laminate

      Product Acoustic Function - Diffusion/Hybrid

      Product Fire Rating - Class I or A

      Weight PSF - 7.00

      Installation - QRD® 734F is designed to be surface or flush-mounted to a wall or ceiling with z-clips/z-bar. They can be installed singularly or in an array across walls and ceilings.

    Technical specification
    • Unique ref.qrd-734-f
    • Product familyArchitectural Acoustics
    • Product groupDiffusion/Hybrid
    • TypeObject (single object)
    • Date of publishing2024-03-18
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 83 00
    • CSI MasterFormat 2014 TitleAcoustic Finishes
    • OmniClass Number23-17 25 11 11 13
    • OmniClass TitleInfill Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States