Publish your products
BATT 50 Sound Insulation
BATT 50 Sound Insulation
BATT 50 Sound Insulation
BATT 50 Sound Insulation
BATT 50 Sound Insulation

    BATT 50 Sound Insulation

    BATT 50 Sound Insulation by RT acoustic. BATT insulation is not just for thermal control; it's a powerful tool for creating a quieter, more productive, and private environment in commercial buildings. Its fibrous composition is excellent at absorbing and disrupting sound waves, providing a significant benefit beyond its thermal properties.

    Key Acoustic Features

    • Noise Reduction Coefficient (NRC): This is a key rating for a material's ability to absorb sound. Batt insulation, particularly denser mineral wool and some fiberglass options, has a high NRC, meaning it effectively soaks up sound energy rather than letting it bounce around or pass through. An NRC of 1.0 indicates a material absorbs all sound, and while that's not physically achievable, high-density batts can have ratings of 0.95 or higher, indicating superior performance.
    • Sound Transmission Class (STC): While NRC measures absorption within a room, STC measures the resistance of a wall assembly to airborne sound passing through it.4 When batt insulation is installed in walls, it increases the STC rating, providing a crucial barrier against noise. This helps prevent sound from traveling between offices, conference rooms, or from outside sources like traffic and HVAC systems.
    • Dampening and Absorption: Batt insulation works on two main principles: sound absorption and vibration damping. The dense, porous structure traps sound waves, converting their energy into a small amount of heat through friction. This process reduces echo and reverberation inside a room, improving speech clarity. At the same time, the insulation acts as a buffer to dampen vibrations that can travel through a building's structure, like footsteps or machinery noise.
    Specification
    • Material : 100% Polyester with 80% recycle content

      Thickness : 50 mm STD. , Min 46 mm. , Max 54 mm.

      Panel Size : 600 x 1200 mm.

      Weight ( g/m2 ) : 1.22 kg / Sheet

    Technical specification
    • Unique ref.batt-50-sound-insulation
    • Product familyWall
    • Product groupWall Panel
    • TypeBuilding Material
    • Date of publishing2025-09-29
    • Edition number1
    • Height (mm)1200
    • Width (mm)600
    • Depth (mm)50
    Related
    • Material mainPET
    • Material secondaryPolyester
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)1.22
    Classification
    • BIMobject CategoryBuilding Materials - Acoustic Panels & Accessories
    • IFC classificationWall
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 80 00
    • CSI MasterFormat 2014 TitleAcoustic Treatment
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam