EUROFLY and FLY, the advanced valves with a “butterfly obstructor” solution registered with Italian patent n° US 6,446,934. The particular structure of the valve offers a good mix of great reliability of the tightness and cost effectiveness of the solution.
The brass butterfly valves EUROFLY and FLY could be used in the following fields HVAC, industrial, naval, pneumatic etc.
• The operating temperature of EUROFLY ranges between -10°C e +130°C.
• The operating temperature of FLY ranges between -10°C e +100°C.
• The maximum operating pressure, at room temperature, it’s 16 Bar (PN16).
International Certification:
EAC, ACS (Attestation de conformité sanitaire).
Main compatible elements:
• WATER
• SEA WATER
• AIR
• AZOTE
• BUTANE
• STEAM UP TO 130°
• GLYCOL
EUROFLY and FLY are available in these versions:
• 600000, Brass butterfly valve full bore, F/F threaded with throttling
• 600001, Brass butterfly valve full bore F/F threaded with throttling
• 600300, Brass butterfly valve full bore M/F threaded with throttling
• 600301, Brass butterfly valve full bore, M/F threaded with throttling
• 600500, Brass butterfly valve full bore, female threaded and fitting for manifold with throttling
• 600700, Brass butterfly bib-cock full bore, with hose tail and throttling, technopolymer handle
• 600760, Brass butterfly bib-cock, full bore, with hose tail and lockable throttling; lockable
technopolymer handle.
Region availability
| Europe | Asia | Africa | South America | Oceania | North America |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Algeria | Argentina | American Samoa | Canada |
Albania | Armenia | Angola | Bolivia | Australia | Greenland |
Andorra | Azerbaijan | Benin | Brazil | Cook Islands | Mexico |
Austria | Bahrain | Botswana | Chile | Federated States of Micronesia | United States |
Belarus | Bangladesh | Burkina Faso | Colombia | Fiji | |
Belgium | Bhutan | Burundi | Ecuador | French Polynesia | |
Bosnia and Herzegovina | British Indian Ocean Territory | Cameroon | Falkland Islands (Islas Malvinas) | Guam | |
Bulgaria | Brunei | Cape Verde | French Guiana | Kiribati | |
Croatia | Cambodia | Central African Republic | Guyana | Marshall Islands | |
Cyprus | China | Chad | Paraguay | Nauru | |
Czech Republic | Christmas Island | Comoros | Peru | New Caledonia | |
Denmark | Cocos (Keeling) Islands | Côte d'Ivoire | Suriname | New Zealand | |
Estonia | Georgia | Democratic Republic of the Congo | Uruguay | Niue | |
Faroe Islands | Hong Kong | Djibouti | Venezuela | Norfolk Island | |
Finland | India | Egypt | Northern Mariana Islands | ||
France | Indonesia | Equatorial Guinea | Palau | ||
Germany | Iran | Eritrea | Papua New Guinea | ||
Gibraltar | Iraq | Eswatini | Pitcairn Islands | ||
Greece | Israel | Ethiopia | Samoa | ||
Guernsey | Japan | Gabon | Solomon Islands | ||
Hungary | Jordan | Ghana | Timor-Leste | ||
Iceland | Kazakhstan | Guinea | Tokelau | ||
Ireland | Kuwait | Guinea-Bissau | Tonga | ||
Isle of Man | Kyrgyzstan | Kenya | Tuvalu | ||
Italy | Laos | Lesotho | United States Minor Outlying Islands | ||
Jersey | Lebanon | Liberia | Vanuatu | ||
Latvia | Macau | Libya | Wallis and Futuna | ||
Liechtenstein | Malaysia | Madagascar | |||
Lithuania | Maldives | Malawi | |||
Luxembourg | Mongolia | Mali | |||
Malta | Myanmar (Burma) | Mauritania | |||
Moldova | Nepal | Mauritius | |||
Monaco | North Korea | Mayotte | |||
Montenegro | Oman | Morocco | |||
Netherlands | Pakistan | Mozambique | |||
North Macedonia | Palestine | Namibia | |||
Norway | Philippines | Niger | |||
Poland | Qatar | Nigeria | |||
Portugal | Saudi Arabia | Republic of the Congo | |||
Romania | Singapore | Reunion | |||
Russia | South Korea | Rwanda | |||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |