Publish your products
DIBD60 UL Classified 1 1/2 hr. Dynamic, Integral 16" Sleeve
Ruskin

DIBD60 UL Classified 1 1/2 hr. Dynamic, Integral 16" Sleeve

The DIBD60 is a UL555 Classified 1-1/2 Hour Rated Curtain Type Dynamic Fire Damper. It features:

  • An integral sleeve that ensures appropriate sleeve installation and allows delivery direct to the job site.
  • Vertical and horizontal closure spring operation for assured closure under air flow (fans on) in HVAC systems.
  • Galvanized steel construction.
  • Maximum velocity 4,000 fpm.
  • Maximum 4” static pressure.

Note: Multiple sections require field joining of individual sections per basic installation instructions.

Specification
  • DIBD20, 40, 60 fire dampers can be installed vertically in walls or horizontally in floors with fire resistance ratings of less than 3 hours. The DIBD20, 40, 60 carry a 11/2 hour UL fire damper label and are classified as a dynamic damper for use in HVAC systems that remain in operation during a fire.

Technical specification
  • Unique ref.rd-00317-132
  • Product familyFire Dampers
  • Product groupFire Dampers
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit