Publish your products
Wind-Driven Rain Resistant Stationary Louver EME6325D
Ruskin

Wind-Driven Rain Resistant Stationary Louver EME6325D

The EME6325D is Miami Dade and Florida approved.  This 6" deep vertical louver passed the TAS-100A wind driven rain test without a damper or sloped duct at rear.  It features:

AMCA 540 (Enhanced) and AMCA 550 listed louver with the Air Movement and Control Association
Tested to the following FBC/Miami Dade County Test protocols
TAS-100A Wind Driven Rain Test
TAS-201 Large Missile Impact Test
TAS-202 Uniform Static pressure 
TAS-203 Cyclic Pressure Test
Miami DADE NOA #20-1201.04
 Approved for locations up to 33 ft. above grade for "dry" room locations.
AMCA Certified Class A 99.9% effective ratio wind driven rain performance at both 29 mph and 50 mph.
AMCA Certified Air and Water Penetration.
Aluminum clip angle installation.

Specification
  • The EME6325D is Miami Dade and Florida approved.  This 6" deep vertical louver passed the TAS-100A wind driven rain test without a damper or sloped duct at rear.  It features:

    • AMCA 540 (Enhanced) and AMCA 550 listed louver with the Air Movement and Control Association
    • Tested to the following FBC/Miami Dade County Test protocols
    • TAS-100A Wind Driven Rain Test
    • TAS-201 Large Missile Impact Test
    • TAS-202 Uniform Static pressure 
    • TAS-203 Cyclic Pressure Test
    • Miami DADE NOA #20-1201.04
    •  Approved for locations up to 33 ft. above grade for "dry" room locations.
    • AMCA Certified Class A 99.9% effective ratio wind driven rain performance at both 29 mph and 50 mph.
    • AMCA Certified Air and Water Penetration.
    • Aluminum clip angle installation.

Technical specification
  • Unique ref.ruskin-007
  • Product familyFixed Exterior Louvers and Grilles
  • Product groupHurricane Louvers
  • TypeObject (single object)
  • Date of publishing2011-12-01
  • Edition number1
Classification
  • BIMobject CategoryDoors - Louvers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit