Publish your products
Automatic Intake Dual Combination Aluminum Louver ELBD375I
Ruskin

Automatic Intake Dual Combination Aluminum Louver ELBD375I

The ELBD375I Automatic Intake Dual Combination aluminum louver combines a drainable blade louver and an intake backdraft damper in a nominal 9" frame depth. Louver blades are .081" thick extruded aluminum at approximately 4" c-c spacing. Backdraft blades are .025" thick formed aluminum with concealed blade linkage, synthetic bearings and non-metallic blade seals. It features:
  • Approximately 40% Free Area.

  • All aluminum construction for low maintenance and high resistance to corrosion.

  • Operable blades that begin to open at approximately .03" w.g. pressure and are fully open at approximately .10" w.g. pressure.

  • Maximum recommended intake free area velocity through louver: 550 fpm (168 m/min).
Technical specification
  • Unique ref.ruskin-008
  • Product familyFixed Exterior Louvers and Grilles
  • Product groupCombination Louvers
  • TypeObject (single object)
  • Date of publishing2012-05-06
  • Edition number1
Classification
  • BIMobject CategoryDoors - Louvers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit