Publish your products
XP500WD Stationary Wind-Driven Rain Aluminum Louvers
Ruskin

XP500WD Stationary Wind-Driven Rain Aluminum Louvers

The XP500WD Stationary Wind-Driven Rain Aluminum Louvers has a 5 1/2” deep frame with a double drainable sight proof blade design specifically built to meet the ICC500 (2014) impact requirements for Tornado shelters. 

XP500WD wind-driven rain FEMA louver, the first louver to provide both FEMA impact protection and Class A wind-driven rain protection.
Like other impact-resistant FEMA louvers, the XP500WD is tested to FEMA standard 361 for impact protection. What differentiates the XP500WD is its innovative and patented design, which utilizes a new blade that not only provides FEMA protection, but also offers Class A wind-driven rain protection that is AMCA tested. The result is a FEMA louver that gives designers and builders one product that does the work of two.
The XP500WD will save builders and designers significant money and installation time (compared to installing a traditional FEMA louver and a secondary wind-driven rain louver)

Specification
  • The XP500WD Stationary Wind-Driven Rain Aluminum Louvers has a 5 1/2” deep frame with a double drainable sight proof blade design specifically built to meet the ICC500 (2014) impact requirements for Tornado shelters. 

    XP500WD wind-driven rain FEMA louver, the first louver to provide both FEMA impact protection and Class A wind-driven rain protection.Like other impact-resistant FEMA louvers, the XP500WD is tested to FEMA standard 361 for impact protection. What differentiates the XP500WD is its innovative and patented design, which utilizes a new blade that not only provides FEMA protection, but also offers Class A wind-driven rain protection that is AMCA tested. The result is a FEMA louver that gives designers and builders one product that does the work of two.The XP500WD will save builders and designers significant money and installation time (compared to installing a traditional FEMA louver and a secondary wind-driven rain louver)

Technical specification
  • Unique ref.ruskin-011-copy
  • Product familyDoors
  • Product groupFixed Exterior Louvers and Grilles
  • TypeObject (single object)
  • Date of publishing2021-08-16
  • Edition number1
Classification
  • BIMobject CategoryDoors - Louvers

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit