Publish your products
Bicycle roof HANNAH console roof with glass roof (picture shows two roofs) - HAN112G
Bicycle roof HANNAH console roof with glass roof (picture shows two roofs) - HAN112G
Bicycle roof HANNAH console roof with glass roof (picture shows two roofs) - HAN112G

    Bicycle roof HANNAH console roof with glass roof (picture shows two roofs) - HAN112G

    HANNAH is a series of generously sized bicycle shelters that not only offer excellent weather protection but also add a distinct and stylish character to urban environments. The modular design allows the shelter to be configured as one or more modules of any length. (The product image illustrates HANNAH with two modules.)

    HANNAH offers the possibility to easily replace and supplement with different roof panels and wall elements, making it easy to adapt and expand as needed. HANNAH is available in different variants, including gable roofs and pulpit roofs, and the option to choose walls made of glass, wood or expanded metal.

    This Swedish-made creation is not only CE-certified but also dimensioned for Nordic snow and wind loads. The stable construction in hot-dip galvanized and powder-coated steel ensures a long service life and a beautiful surface finish.

    HANNAH is also an environmentally friendly choice with the option to cover the roof with sedum, which not only creates a greener environment but also contributes to the management of stormwater.

    With a snow load capacity of up to 300 kg/m2 and different configurations for the number of bicycle spaces, HANNAH is the optimal choice for large and small bicycle parking spaces.

    Specification
    • Product name: Bicycle roof HANNAH console roof with glass roof (picture shows two roofs)

      Designer: Lundberg Design

      Manufacturer: Saferoad Citylife

      Properties

      • Modular
      • Can be equipped with lighting
      • Snow load 300 kg

      Material

      • Glass, tempered
      • Steel, hot-dip galvanized

      Anchoring: Bolting

      Depth: 3460mm

      Height: 2690mm

    Technical specification
    • Unique ref.bicycle-roof-hannah-console-roof-with-glass-roof-picture-shows-two-roofs-han112g
    • Product familyHANNAH
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit