Publish your products
Bicycle stand STELLA - STL140
Bicycle stand STELLA - STL140
Bicycle stand STELLA - STL140
Bicycle stand STELLA - STL140
Bicycle stand STELLA - STL140
Bicycle stand STELLA - STL140
Bicycle stand STELLA - STL140

    Bicycle stand STELLA - STL140

    STELLA represents the best of both worlds – a modern interpretation of a classic bike rack that creates both order and efficiency in bike parking. STELLA's popularity extends across schools, businesses and travel centers, where fast, convenient and safe parking is in demand.

    The intelligent design of the wheel holders provides stable support for all types of bicycle tires and allows flexible angle mounting for optimal use of available space. By offering both single and double-sided standard versions, wheel holders for frame locking and the possibility of extending the bike rack with several sections in a row, STELLA adapts to different environments and cycling needs.

    In addition, there is the possibility of mounting on the wall and on different types of railings, which further increases its versatility. The wheel holders, which can be mounted at different angles, provide flexible and space-saving bicycle parking. For extra security, the wheel holders are mounted with carriage bolts and safety nuts that can only be dismantled with special tools.

    STELLA is therefore not just a bike rack; it is an integrated part of the modern city, combining functionality and aesthetics in a way that makes it an obvious choice for anyone looking for order and style in bicycle parking.

    Specification
    • Product name: Bicycle stand STELLA

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Wheel holder
      • Modular

      Material

      • Steel, hot-dip galvanized

      Anchoring: Burial, Bolting

      Height: 590mm

      Number of bicycle spaces: 3-8 pcs

      CC wheel holder: 500mm

    Technical specification
    • Unique ref.bicycle-stand-stella-stl140
    • Product familySTELLA
    • Product groupBike Racks
    • TypeObject (single object)
    • Date of publishing2026-10-15
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom