Publish your products
Modular bench HULDA single - HUL940
Modular bench HULDA single - HUL940
Modular bench HULDA single - HUL940
Modular bench HULDA single - HUL940
Modular bench HULDA single - HUL940
Modular bench HULDA single - HUL940

    Modular bench HULDA single - HUL940

    The HULDA bench offers generous shapes and thoughtful design. The modular bench can be easily combined together to form long benches - perfect for parks, squares and other public places. Create an inviting and sustainable outdoor environment for togetherness and community, the distinctive profile is suitable for both modern and traditional outdoor environments.

    The HULDA furniture series extends beyond just design by including furniture that is accessible, with a high seat height and specially designed armrests as an option for both chairs and sofas, which makes it easier to sit and stand. The seating furniture is available as a freestanding with four legs or a single leg, which makes it easier to clean around the furniture and anchor it in environments with uneven surfaces.

    The furniture has a frame in hot-dip galvanized steel and solid wooden slats of Swedish linseed oil-impregnated pine (Linax-treated). As an alternative, there is also seating furniture with slats in round steel, which gives a modern feel and the opportunity to play with different color choices for the frame and steel seat.

    Specification
    • Product name: Modular bench HULDA single

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Features

      • Modular

      Material

      • Pine, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized

      Anchoring: Bolting (below ground level)

      Width: 485mm

      Length: 3620, 5430mm

      Seat height: 465mm

    Technical specification
    • Unique ref.modular-bench-hulda-single-hul940
    • Product familyHULDA
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit