Publish your products
Recliner DAGNY - DAG911
Recliner DAGNY - DAG911
Recliner DAGNY - DAG911
Recliner DAGNY - DAG911
Recliner DAGNY - DAG911
Recliner DAGNY - DAG911
Recliner DAGNY - DAG911

    Recliner DAGNY - DAG911

    Dagny is a stylish and robust lounger and sun lounger for public outdoor environments. With a generous tilt and wide seating surface, the lounger invites relaxation and reflection – perfect for quay and beach promenades, parks, squares and terraces. With its ergonomic shape and sustainable choice of materials, Dagny offers both comfort and longevity.

    The Dagny furniture series delivers the perfect balance between aesthetics and comfort. The timeless design makes the furniture easy to place and blends into all types of urban, park and courtyard environments.

    The park furniture is Swedish-made and produced with great care in form, functionality and choice of materials. This results in furniture that can withstand long-term use in public outdoor environments.

    The furniture series includes chairs, benches, sofas, lounger/sun lounger and tables. The construction is solid with a frame of hot-dip galvanized steel and powder coating for maximum weather resistance and solid boards of Swedish flax-impregnated pine. Chairs and sofas are available both with and without easy-grip armrests.

    Specification
    • Product name: Recliner DAGNY

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting

      Width: 640mm

      Depth: 1530mm

      Height: 1030mm

      Seat height: 605mm

    Technical specification
    • Unique ref.recliner-dagny-dag911
    • Product familyDAGNY
    • Product groupOutdoor Furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit