Publish your products
Seating furniture CYLVIA short - CYL350
Seating furniture CYLVIA short - CYL350
Seating furniture CYLVIA short - CYL350
Seating furniture CYLVIA short - CYL350
Seating furniture CYLVIA short - CYL350
Seating furniture CYLVIA short - CYL350

    Seating furniture CYLVIA short - CYL350

    Cylvia is a multifunctional piece of furniture that playfully combines seating, tables and storage areas in one piece of furniture. It is created for the city's open spaces – squares, schools, parks and courtyards – where design, sustainability and interaction take centre stage. With Cylvia, every environment becomes an opportunity to create something unique: mix shapes, colours and functions to give the place its own identity.

    Cylvia is a versatile furniture series that can be easily adapted to the needs and character of the space. The series offers several different furniture configurations, making it easy to create dynamic environments that encourage rest, meetings and creativity.

    With robust construction in powder-coated steel and linseed-impregnated pine, the furniture is developed to withstand the Nordic climate and daily use - all year round.

    Specification
    • Product name: Seating furniture CYLVIA short

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, glue joint, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Width: 630mm

      Height: 500mm

      Length: 1280mm

      Seat height: 500mm

    Technical specification
    • Unique ref.seating-furniture-cylvia-short-cyl350
    • Product familyCYLVIA
    • Product groupOther seating furniture
    • TypeObject (single object)
    • Date of publishing2026-09-01
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom