Publish your products
Sofa HULDA - HUL102
Sofa HULDA - HUL102
Sofa HULDA - HUL102
Sofa HULDA - HUL102

    Sofa HULDA - HUL102

    The HULDA park bench features spacious comfort and a thoughtful design with accessibility in focus. Create an inviting and sustainable outdoor environment with HULDA park furniture. The distinctive profile is suitable for both modern and traditional outdoor environments.

    HULDA furniture series goes beyond design alone by including accessible furniture, with a high seat height and specially designed armrests as options for both chairs and benches, making it easier to sit and stand. The seating furniture is available as freestanding with four legs, or with only two legs which facilitates cleaning under the furniture and anchoring in environments with uneven surfaces.

    The furniture has a frame made of hot-dip galvanised steel and solid wooden slats of Swedish linseed oil-impregnated pine (Linax-treated). As an alternative, seating furniture with round steel slats is also available, providing a modern feel and an opportunity to customise with different colour choices for the steel frame and seat.

    Specification
    • Product name: Bench HULDA

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, linseed oilimpregnated (Linax)
      • Steel, hot galvanized
      • Steel, hot galvanized and powder coated

      Anchoring: Freestanding (can be bolted)

      Length: 1215 mm

      Seat height: 470 mm

    Technical specification
    • Unique ref.sofa-hulda-hul102
    • Product familyHULDA
    • Product groupBenches with Backrest
    • TypeObject (single object)
    • Date of publishing2026-10-19
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom